Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71020000 Image

Range: Stago Cable Trays

Accessories

CSU71020000

Schneider Electric CSU71020000 Image
Range: Stago Cable Trays

Accessories

CSU71020000

Stago - separation wall - 110 mm - L=3 m - 1 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Separation wall
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    shape
    L-profile
    product destination
    Cable tray
    Fibre optic cable duct
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    108 mm
    width
    19 mm
    depth
    3000 mm
    product weight
    0.794 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
    Date 9/26/17
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/16/18
    Size 380.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.