Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71012004 Image

Range: Stago Cable Trays

Cable trays

CSU71012004

Schneider Electric CSU71012004 Image
Range: Stago Cable Trays

Cable trays

CSU71012004

Stago - KB184 tray perforated 110x200mm L=3m 1mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Perforated
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KB184 cable tray
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    Bottom perforation
    nominal cross section
    22000 mm²
    height
    110 mm
    width
    200 mm
    length
    3000 mm
    product weight
    2.952 kg / 100 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.