Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71011004 Image

Range: Stago Cable Trays

Cable trays

CSU71011004

Schneider Electric CSU71011004 Image
Range: Stago Cable Trays

Cable trays

CSU71011004

Stago - KB184 tray perforated 110x100mm L=3m 1mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Perforated
    mounting location
    For partly outdoor environment with low exposure to corrosion
    Complementary
    product destination
    KB184 cable tray
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    Bottom perforation
    nominal cross section
    11000 mm²
    height
    110 mm
    width
    100 mm
    length
    3000 mm
    product weight
    2.299 kg / 100 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.