Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU71001004 Image

    Range: Stago Cable Trays

    Cable trays

    CSU71001004

    Schneider Electric CSU71001004 Image
    Range: Stago Cable Trays

    Cable trays

    CSU71001004

    Stago - KB184 tray closed 110x100mm L=3m 1mm pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable tray
      cable support type
      Unperforated
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KB184 cable tray
      fixing mode
      By screw
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      nominal cross section
      11000 mm²
      height
      110 mm
      width
      100 mm
      length
      3000 mm
      product weight
      2.661 kg / 100 m
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.