Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70702530 Image

Range: Stago Cable Trays

Fittings

CSU70702530

Schneider Electric CSU70702530 Image
Range: Stago Cable Trays

Fittings

CSU70702530

Stago - bottom connector - 250 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    range of product
    Stago
    product or component type
    Connector
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    ES114 cable tray 60 mm height and 250 mm width
    ES114 cable tray 110 mm height and 250 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    1 mm
    width
    220 mm
    length
    200 mm
    product weight
    0.24 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.