Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70701000 Image

Range: Stago Cable Trays

Fittings

CSU70701000

Schneider Electric CSU70701000 Image
Range: Stago Cable Trays

Fittings

CSU70701000

Stago - bottom connector - 100 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    range of product
    Stago
    product or component type
    Connector
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KB184 cable tray 110 mm height and 100 mm width
    KB184 cable tray 60 mm height and 100 mm width
    KB284 cable tray 110 mm height and 100 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    1 mm
    width
    70 mm
    length
    100 mm
    product weight
    0.05 kg / set of 100
    Environment
    standards
    DIN 4102-12
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.