Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70671530 Image

Range: Stago Cable Trays

Covers

CSU70671530

Schneider Electric CSU70671530 Image
Range: Stago Cable Trays

Covers

CSU70671530

Stago - cover branching piece formed 150mm stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product compatibility
    ES114 cable tray 35 mm height and 150 mm width
    ES114 cable tray 60 mm height and 150 mm width
    ES114 cable tray 85 mm height and 150 mm width
    ES114 cable tray 110 mm height and 150 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Stainless steel AISI 304
    Corrosion class
    C5-I
    length
    224 mm
    height
    11 mm
    width
    556 mm
    product weight
    0.47 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.