Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU70671240 Image

    Range: Stago Cable Trays

    Covers

    CSU70671240

    Schneider Electric CSU70671240 Image
    Range: Stago Cable Trays

    Covers

    CSU70671240

    Stago - cover branching piece formed 120mm stainless steel AISI 316

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Cover
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product compatibility
      ES114 cable tray 35 mm height and 120 mm width
      ES114 cable tray 60 mm height and 120 mm width
      ES114 cable tray 85 mm height and 120 mm width
      ES114 cable tray 110 mm height and 120 mm width
      fixing mode
      Screwless
      material
      Stainless steel AISI 316
      atmospheric-corrosivity category
      C5-M
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.