Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70656030 Image

Range: Stago Cable Trays

Covers

CSU70656030

Schneider Electric CSU70656030 Image
Range: Stago Cable Trays

Covers

CSU70656030

Stago - cover external rising piece 600mm stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for ES114 cable tray 60 mm height and 600 mm width
    Rising piece for ES114 cable tray 110 mm height and 600 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Stainless steel AISI 304
    Corrosion class
    C5-I
    product weight
    2.9 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.