Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70653340 Image

Range: Stago Cable Trays

Accessories

CSU70653340

Schneider Electric CSU70653340 Image
Range: Stago Cable Trays

Accessories

CSU70653340

Stago - external riser formed - 60x330 mm - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Fixed
    product destination
    ES114 cable tray 60 mm height and 330 mm width
    fixing mode
    By screw
    corrosion class
    C5-M
    height
    300 mm
    width
    333 mm
    depth
    300 mm
    Environment
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.