Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70643340 Image

Range: Stago Cable Trays

Covers

CSU70643340

Schneider Electric CSU70643340 Image
Range: Stago Cable Trays

Covers

CSU70643340

Stago - cover cross piece - 330 mm - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray ES114 height 60 mm height 330 mm
    fixing mode
    Screwless
    material
    Stainless steel AISI 316
    length
    736 mm
    height
    11 mm
    width
    736 mm
    Environment
    atmospheric-corrosivity category
    C5-M
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.