Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70641230 Image

Range: Stago Cable Trays

Covers

CSU70641230

Schneider Electric CSU70641230 Image
Range: Stago Cable Trays

Covers

CSU70641230

Stago - cover cross piece - 120 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray ES114 height 60 mm height 120 mm
    fixing mode
    Screwless
    material
    Stainless steel AISI 304
    length
    526 mm
    height
    11 mm
    width
    526 mm
    Environment
    atmospheric-corrosivity category
    C5-I
    environmental characteristic
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    product weight
    1.04 kg set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.