Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70631540 Image

Range: Stago Cable Trays

Covers

CSU70631540

Schneider Electric CSU70631540 Image
Range: Stago Cable Trays

Covers

CSU70631540

Stago - cover t piece - 150 mm - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    T-piece for ES114 cable tray 60 mm height and 150 mm width
    T-piece for ES114 cable tray 110 mm height and 150 mm width
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 316
    corrosion class
    C5-M
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.