Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU70621030 Image

    Range: Stago Cable Trays

    Covers

    CSU70621030

    Schneider Electric CSU70621030 Image
    Range: Stago Cable Trays

    Covers

    CSU70621030

    Stago - cover horizontal bend 90° 100mm stainless steel AISI 304

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Stago
      product or component type
      Cover
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product destination
      Bend for ES114 cable tray 60 mm height and 100 mm width
      Bend for ES114 cable tray 110 mm height and 100 mm width
      fixing mode
      Screwless
      material
      Stainless steel AISI 304
      atmospheric-corrosivity category
      C5-I
      length
      306 mm
      height
      11 mm
      width
      306 mm
      product weight
      0.53 kg / set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.