Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70603344 Image

Range: Stago Cable Trays

Covers

CSU70603344

Schneider Electric CSU70603344 Image
Range: Stago Cable Trays

Covers

CSU70603344

Stago - cover - 330 mm - L=3 m - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    product destination
    ES114 cable tray 60 mm height and 330 mm width
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 316
    corrosion class
    C5-M
    thickness
    1 mm
    length
    3000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.