Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70432540 Image

Range: Stago Cable Trays

Supports

CSU70432540

Schneider Electric CSU70432540 Image
Range: Stago Cable Trays

Supports

CSU70432540

Stago - support beam - 250 mm - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Support beam
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    Cable tray ES114 250 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 316
    corrosion class
    C5-I
    height
    30 mm
    width
    310 mm
    depth
    42 mm
    product weight
    0.45 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.