Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU70360730 Image

    Range: Stago Cable Trays

    Supports

    CSU70360730

    Schneider Electric CSU70360730 Image
    Range: Stago Cable Trays

    Supports

    CSU70360730

    Stago - cantilever arm light duty - 70 mm - stainless steel AISI 304

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cantilever arm
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      Complementary
      product destination
      ES114 cable tray 70 mm width
      fixing mode
      By screw
      material
      Stainless steel AISI 304
      atmospheric-corrosivity category
      C5-I
      height
      80 mm
      width
      97 mm
      depth
      32 mm
      product weight
      0.27 kg / set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.