Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU70285009 Image

    Range: Stago Cable Trays

    Fittings

    CSU70285009

    Schneider Electric CSU70285009 Image
    Range: Stago Cable Trays

    Fittings

    CSU70285009

    Stago - bottom connector - 500 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Stago
      range of product
      Stago
      product or component type
      Connector
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KB184 cable tray 110 mm height and 500 mm width
      KB184 cable tray 60 mm height and 500 mm width
      KB184 cable tray 85 mm height and 500 mm width
      KB184 cable tray 35 mm height and 500 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      product weight
      0.305 kg / set of 100
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.