Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70282000 Image

Range: Stago Cable Trays

Fittings

CSU70282000

Schneider Electric CSU70282000 Image
Range: Stago Cable Trays

Fittings

CSU70282000

Stago - bottom connector - 200 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    range of product
    Stago
    product or component type
    Connector
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray 60 mm height and 200 mm width
    KB184 cable tray 110 mm height and 200 mm width
    KB184 cable tray 35 mm height and 200 mm width
    KB184 cable tray 60 mm height and 200 mm width
    KB184 cable tray 85 mm height and 200 mm width
    KG281 cable tray 110 mm height and 200 mm width
    KG281 cable tray 35 mm height and 200 mm width
    KG281 cable tray 85 mm height and 200 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    1 mm
    width
    180 mm
    length
    110 mm
    product weight
    0.145 kg / set of 100
    Environment
    standards
    DIN 4102-12
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.