Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU70281200 Image

Range: Stago Cable Trays

Fittings

CSU70281200

Schneider Electric CSU70281200 Image
Range: Stago Cable Trays

Fittings

CSU70281200

Stago - bottom connector - 120 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    range of product
    Stago
    product or component type
    Connector
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray 60 mm height and 120 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    1 mm
    width
    100 mm
    length
    110 mm
    product weight
    0.086 kg / set of 100
    Environment
    standards
    DIN 4102-12
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.