Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU48014004P Image

    Range: Stago Cable Trays

    Cable trays

    CSU48014004P

    Schneider Electric CSU48014004P Image
    Range: Stago Cable Trays

    Cable trays

    CSU48014004P

    Stago - KB Cable tray perforated 85x400mm L=3m Zinc+

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable tray
      cable support type
      Perforated
      Complementary
      product destination
      Cable tray
      material
      Steel, zinc+
      height
      85 mm
      width
      400 mm
      length
      3000 mm
      Environment
      standards
      EN/ISO 9227
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.