Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4728760 Image

Range: Performa Mesh Trays

Mesh trays

CSU4728760

Schneider Electric CSU4728760 Image
Range: Performa Mesh Trays

Mesh trays

CSU4728760

Performa - cable tray divider - ZnAlMg - 55 mm x 17 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Cable tray divider
    quantity per set
    20 m
    Complementary
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    fixing mode
    By bolt
    product destination
    Mesh tray, zinc+
    length
    2000 mm
    height
    55 mm
    width
    17 mm
    height compatibility
    70 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.