Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU45999500DK Image

Range: Performa Mesh Trays

Mesh trays

CSU45999500DK

Schneider Electric CSU45999500DK Image
Range: Performa Mesh Trays

Mesh trays

CSU45999500DK

Performa - mesh tray - electro-zinc - 60 mm x 500 mm x 3000 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    12 m
    Complementary
    shape
    U-shape
    material
    Steel, electro-zinc
    atmospheric-corrosivity category
    C1
    longitudinal wire diameter
    3.9 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    5268 mm²
    standards
    EN 12329
    DIN 4102-12
    EN/ISO 9227
    EN 50102
    IEC 60068-2-75
    IEC 61537
    length
    3 m
    height
    60 mm
    width
    500 mm
    height compatibility
    70 mm
    width compatibility
    500 mm
    surface treatment compatibility
    Electro-zinc
    Environment
    ambient air temperature for operation
    -40...120 °C
    IK degree of protection
    IK10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.