Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Performa - mesh tray - stainless steel - 105 mm x 600 mm x 3000 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

CSU4595360 is replaced by:
Product
Qty
4515360
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 15 February 2017
1
  • Main
    range of product
    Performa
    product or component type
    Mesh tray
    quantity per set
    72 m
    type of packing
    Pallet
    Complementary
    shape
    U-shape
    material
    Steel C4D, stainless steel
    atmospheric-corrosivity category
    C5-I
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    59568 mm²
    standards
    EN 50102
    IEC 61537
    IEC 60068-2-75
    EN 12329
    DIN 4102-12
    EN/ISO 9227
    length
    3 m
    height
    110 mm
    width
    600 mm
    height compatibility
    105 mm
    width compatibility
    600 mm
    surface treatment compatibility
    Stainless steel
    Environment
    ambient air temperature for operation
    -40...120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Mesh Cable Tray System (Version 1.0)
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.