Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4588260 Image

Range: Performa Mesh Trays

Mesh trays

CSU4588260

Schneider Electric CSU4588260 Image
Range: Performa Mesh Trays

Mesh trays

CSU4588260

Performa Palt - mesh tray - ZnAl (Zinc-Aluminium) - 60 mm x 600 mm x 3000 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product name
    Palt
    product or component type
    Mesh tray
    quantity per set
    6 m
    Complementary
    shape
    U-shape
    material
    Steel C4D, zinc+
    atmospheric-corrosivity category
    C3/C4
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    cable cross section
    36000 mm²
    standards
    EN 10244-2
    EN/ISO 9227
    IEC 60068-2-75
    EN 50102
    IEC 61537
    DIN 4102-12
    load bearing capacity
    94 N
    length
    3 m
    height
    60 mm
    width
    600 mm
    height compatibility
    60 mm
    width compatibility
    600 mm
    surface treatment compatibility
    Zinc+
    Environment
    ambient air temperature for operation
    -40...120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.