Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4581240 Image

Range: Performa Mesh Trays

Mesh trays

CSU4581240

Schneider Electric CSU4581240 Image
Range: Performa Mesh Trays

Mesh trays

CSU4581240

Performa Palt - mesh tray - electro-zinc - 60 mm x 400 mm x 3000 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product name
    Palt
    product or component type
    Mesh tray
    quantity per set
    6 m
    Complementary
    shape
    U-shape
    material
    Steel C4D, electro-zinc
    atmospheric-corrosivity category
    C1
    longitudinal wire diameter
    4.4 mm
    transversal wire diameter
    3.9 mm
    standards
    EN 50102
    IEC 60068-2-75
    EN 12329
    IEC 61537
    DIN 4102-12
    EN/ISO 9227
    length
    3 m
    height
    60 mm
    width
    400 mm
    height compatibility
    60 mm
    width compatibility
    400 mm
    surface treatment compatibility
    Electro-zinc
    Environment
    ambient air temperature for operation
    -40...120 °C
    IK degree of protection
    IK10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 5/11/17
    Size 3.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.