Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4578530 Image

Range: Performa Mesh Trays

Mesh trays

CSU4578530

Schneider Electric CSU4578530 Image
Range: Performa Mesh Trays

Mesh trays

CSU4578530

Performa - fast-fix divider - ZnAlMg - 76 mm x 16 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Fast-fix divider
    quantity per set
    24 m
    Complementary
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    fixing mode
    Screwless
    product destination
    Mesh tray, hot-dip galvanized
    Mesh tray, zinc+
    length
    3000 mm
    height
    76 mm
    width
    16 mm
    height compatibility
    105 mm
    surface treatment compatibility
    Hot-dip galvanized
    Zinc+
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/20/13
    Size 10 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.