Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4575725 Image

Range: Performa Mesh Trays

Support

CSU4575725

Schneider Electric CSU4575725 Image
Range: Performa Mesh Trays

Support

CSU4575725

Performa - OEM bracket - stainless - 65 mm x 60 mm x 20 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    OEM bracket
    quantity per set
    Set of 10
    Complementary
    product destination
    Mesh tray 100 mm x 35 mm direct fixing
    Mesh tray 150 mm x 35 mm direct fixing
    Mesh tray 200 mm x 35 mm direct fixing
    Mesh tray 300 mm x 35 mm direct fixing
    Mesh tray 100 mm x 70 mm direct fixing
    Mesh tray 150 mm x 70 mm direct fixing
    mounting support
    Wall
    material
    Steel, stainless
    atmospheric-corrosivity category
    C5-I
    height
    65 mm
    width
    60 mm
    depth
    20 mm
    height compatibility
    35 mm
    70 mm
    width compatibility
    150 mm
    300 mm
    200 mm
    100 mm
    surface treatment compatibility
    Stainless steel
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.