Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4572725 Image

Range: Performa Mesh Trays

Support

CSU4572725

Schneider Electric CSU4572725 Image
Range: Performa Mesh Trays

Support

CSU4572725

Performa - OEM bracket - ZnAlMg - 65 mm x 60 mm x 20 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    OEM bracket
    quantity per set
    Set of 10
    Complementary
    product destination
    Mesh tray 100 mm x 35 mm direct fixing
    Mesh tray 150 mm x 35 mm direct fixing
    Mesh tray 200 mm x 35 mm direct fixing
    Mesh tray 300 mm x 35 mm direct fixing
    Mesh tray 100 mm x 70 mm direct fixing
    Mesh tray 150 mm x 70 mm direct fixing
    mounting support
    Wall
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    height
    65 mm
    width
    60 mm
    depth
    20 mm
    height compatibility
    35 mm
    70 mm
    width compatibility
    300 mm
    100 mm
    200 mm
    150 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.