Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4572120 Image

Range: Performa Mesh Trays

Support

CSU4572120

Schneider Electric CSU4572120 Image
Range: Performa Mesh Trays

Support

CSU4572120

Performa - support for box + bracket - hot-dip galvanized - 72 mm x 92 mm x 20mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Support for box + bracket
    quantity per set
    Set of 10
    Complementary
    material
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    mounting support
    Mesh tray
    Threaded rod
    Wall
    product destination
    Junction box
    Mesh tray
    height
    72 mm
    width
    92 mm
    depth
    20 mm
    height compatibility
    70 mm
    105 mm
    60 mm
    surface treatment compatibility
    Hot-dip galvanized
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.