Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU4568205 Image

    Range: Performa Mesh Trays

    Couplers

    CSU4568205

    Schneider Electric CSU4568205 Image
    Range: Performa Mesh Trays

    Couplers

    CSU4568205

    Performa - side coupler - ZnAlMg - 46 mm x 80 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Performa
      product or component type
      Side coupler
      quantity per set
      Set of 25
      provided equipment
      With bolt and nut
      Complementary
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      product destination
      Mesh tray, zinc+ 70 mm
      Mesh tray, zinc+ 105 mm
      Mesh tray, zinc+ 60 mm
      height
      46 mm
      width
      80 mm
      height compatibility
      70 mm
      60 mm
      105 mm
      width compatibility
      500 mm
      150 mm
      400 mm
      60 mm
      100 mm
      600 mm
      300 mm
      200 mm
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Date 11/13/16
      Size 82.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.