Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4562108 Image

Range: Performa Mesh Trays

Couplers

CSU4562108

Schneider Electric CSU4562108 Image
Range: Performa Mesh Trays

Couplers

CSU4562108

Performa - lower coupler without bolt - hot-dip galvanized - 27 mm x 21 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Lower coupler
    quantity per set
    Set of 50
    provided equipment
    Without bolt and nut
    Complementary
    material
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    product destination
    Mesh tray, hot-dip galvanized
    height
    21 mm
    width
    27 mm
    depth
    6 mm
    height compatibility
    35 mm
    105 mm
    70 mm
    60 mm
    width compatibility
    200 mm
    300 mm
    500 mm
    60 mm
    400 mm
    600 mm
    150 mm
    100 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.