Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU4558415 Image

    Range: Performa Mesh Trays

    Support

    CSU4558415

    Schneider Electric CSU4558415 Image
    Range: Performa Mesh Trays

    Support

    CSU4558415

    Performa - Omega ceiling bracket - ZnAlMg - 196 mm x 204 mm x 50 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Performa
      product or component type
      Omega ceiling bracket
      quantity per set
      Set of 4
      Complementary
      permanent permissible load
      154 kg
      product destination
      Mesh tray, zinc+
      mounting support
      Ceiling
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      height
      196 mm
      width
      204 mm
      depth
      50 mm
      height compatibility
      35 mm
      70 mm
      width compatibility
      150 mm
      surface treatment compatibility
      Zinc+
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.