Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4558320 Image

Range: Polinorma Cable Trays

Supports

CSU4558320

Schneider Electric CSU4558320 Image
Range: Polinorma Cable Trays

Supports

CSU4558320

Performa - Omega horizontal bracket - ZnAlMg - 131 mm x 250 mm x 50 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Omega horizontal bracket
    quantity per set
    Set of 10
    Complementary
    permanent permissible load
    100 kg
    product destination
    Mesh tray 200 mm by bolt
    mounting support
    Wall
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    height
    131 mm
    width
    250 mm
    depth
    50 mm
    width compatibility
    200 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/9/14
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/20/13
    Size 10 MB
    Date 1/22/18
    Size 9.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/18/18
    Size 2.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.