Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4558215 Image

Range: Polinorma Cable Trays

Supports

CSU4558215

Schneider Electric CSU4558215 Image
Range: Polinorma Cable Trays

Supports

CSU4558215

Performa - horizontal bracket set - ZnAlMg - 200 mm x 212 mm x 55 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Horizontal bracket set
    quantity per set
    Set of 2
    provided equipment
    Bolt 4
    U-profile 1 200 mm
    Complementary
    permanent permissible load
    428 kg
    product destination
    Mesh tray 150 mm by bolt
    mounting support
    Wall
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    height
    200 mm
    width
    212 mm
    depth
    55 mm
    width compatibility
    150 mm
    surface treatment compatibility
    Zinc+
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/9/14
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.