Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4550412 Image

Range: Performa Mesh Trays

Support

CSU4550412

Schneider Electric CSU4550412 Image
Range: Performa Mesh Trays

Support

CSU4550412

Ceiling Bracket ? 120 PG

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Omega ceiling bracket
    Complementary
    product destination
    Omega ceiling bracket, pre-galvanized
    mounting support
    Ceiling
    material
    Steel, pre-galvanized
    atmospheric-corrosivity category
    C2
    load bearing capacity
    2640 N
    height
    196 mm
    width
    120 mm
    depth
    50 mm
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.