Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4548930 Image

Range: Polinorma Cable Trays

Supports

CSU4548930

Schneider Electric CSU4548930 Image
Range: Polinorma Cable Trays

Supports

CSU4548930

Performa - pendant bracket - ZnAlMg - 360 mm x 50 mm x 94 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Pendant bracket
    quantity per set
    Set of 10
    Complementary
    material
    Steel, zinc+
    mounting support
    U-profile
    product destination
    Mesh tray 300 mm
    height
    94 mm
    width
    360 mm
    depth
    50 mm
    height compatibility
    35 mm
    70 mm
    105 mm
    width compatibility
    300 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/9/14
    Size 1.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.