Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4548910 Image

Range: Polinorma Cable Trays

Supports

CSU4548910

Schneider Electric CSU4548910 Image
Range: Polinorma Cable Trays

Supports

CSU4548910

Performa - pendant bracket - ZnAlMg - 160 mm x 50 mm x 87 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Pendant bracket
    quantity per set
    Set of 10
    Complementary
    material
    Steel, zinc+
    mounting support
    U-profile
    product destination
    Mesh tray 100 mm
    height
    87 mm
    width
    160 mm
    depth
    50 mm
    height compatibility
    35 mm
    70 mm
    width compatibility
    100 mm
    surface treatment compatibility
    Zinc+
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/9/14
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.