Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU4548410 Image

    Range: Polinorma Cable Trays

    Supports

    CSU4548410

    Schneider Electric CSU4548410 Image
    Range: Polinorma Cable Trays

    Supports

    CSU4548410

    Performa - swivel pendant support - ZnAlMg - 116 mm x 150 mm x 60 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Swivel pendant support
      quantity per set
      Set of 4
      Complementary
      product destination
      Mesh tray, zinc+
      Bracket
      U-profile
      mounting support
      Ceiling
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      height
      116 mm
      width
      150 mm
      depth
      60 mm
      height compatibility
      105 mm
      60 mm
      35 mm
      70 mm
      width compatibility
      300 mm
      150 mm
      60 mm
      200 mm
      400 mm
      100 mm
      500 mm
      600 mm
      surface treatment compatibility
      Zinc+
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 11/9/14
      Size 1.5 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.