Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4548150SP Image

Range: Performa Mesh Trays

Support

CSU4548150SP

Schneider Electric CSU4548150SP Image
Range: Performa Mesh Trays

Support

CSU4548150SP

Performa - horizontal bracket - zinc+ - 544 mm x 132 mm x 43 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Horizontal bracket
    quantity per set
    5
    Complementary
    permanent permissible load
    1.06 kg
    product destination
    Mesh tray 500 mm
    material
    Steel, zinc+
    height
    43 mm
    width
    132 mm
    depth
    544 mm
    width compatibility
    500 mm
    surface treatment compatibility
    Zinc+
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.