Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4538580 Image

Range: Performa Mesh Trays

Support

CSU4538580

Schneider Electric CSU4538580 Image
Range: Performa Mesh Trays

Support

CSU4538580

Performa - fast-fix suspended bracket - ZnAlMg - 20 mm x 2000 mm x 40 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Fast-fix suspended bracket
    quantity per set
    4 m
    Complementary
    permanent permissible load
    140 kg 2 brackets back to back
    product destination
    Mesh tray, zinc+
    mounting support
    Threaded rod
    material
    Steel, zinc+
    atmospheric-corrosivity category
    C3/C4
    height
    20 mm
    width
    2000 mm
    depth
    40 mm
    height compatibility
    35 mm
    70 mm
    60 mm
    105 mm
    width compatibility
    200 mm
    500 mm
    600 mm
    60 mm
    400 mm
    300 mm
    150 mm
    100 mm
    surface treatment compatibility
    Zinc+
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/20/13
    Size 10 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.