Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU4538570 Image

    Range: Performa Mesh Trays

    Support

    CSU4538570

    Schneider Electric CSU4538570 Image
    Range: Performa Mesh Trays

    Support

    CSU4538570

    Performa - fast-fix suspended bracket - ZnAlMg - 20 mm x 1000 mm x 40 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Fast-fix suspended bracket
      quantity per set
      2 m
      Complementary
      permanent permissible load
      140 kg 2 brackets back to back
      product destination
      Mesh tray, zinc+
      mounting support
      Threaded rod
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      height
      20 mm
      width
      1000 mm
      depth
      40 mm
      height compatibility
      105 mm
      35 mm
      60 mm
      70 mm
      width compatibility
      200 mm
      600 mm
      500 mm
      100 mm
      150 mm
      400 mm
      60 mm
      300 mm
      surface treatment compatibility
      Zinc+
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.