Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU4538540 Image

    Range: Performa Mesh Trays

    Support

    CSU4538540

    Schneider Electric CSU4538540 Image
    Range: Performa Mesh Trays

    Support

    CSU4538540

    Performa - fast-fix suspended bracket - ZnAlMg - 20 mm x 500 mm x 40 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Fast-fix suspended bracket
      quantity per set
      Set of 6
      Complementary
      permanent permissible load
      70 kg
      250 kg 2 brackets back to back
      product destination
      Mesh tray, zinc+
      mounting support
      Threaded rod
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      height
      20 mm
      width
      500 mm
      depth
      40 mm
      height compatibility
      105 mm
      35 mm
      70 mm
      width compatibility
      400 mm
      surface treatment compatibility
      Zinc+
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.