You can choose another country to view available products or go to our Global website for company information.
range of product |
Performa
| |
---|---|---|
product or component type |
Fast-fix suspended bracket
| |
quantity per set |
Set of 6
|
permanent permissible load |
138 kg
| |
---|---|---|
product destination |
Mesh tray, zinc+
| |
mounting support |
Threaded rod
| |
material |
Steel, zinc+
| |
atmospheric-corrosivity category |
C3/C4
| |
height |
20 mm
| |
width |
300 mm
| |
depth |
40 mm
| |
height compatibility |
105 mm35 mm70 mm
| |
width compatibility |
200 mm
| |
surface treatment compatibility |
Zinc+
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1201 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|