Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU4538160 Image

    Range: Performa Mesh Trays

    Covers

    CSU4538160

    Schneider Electric CSU4538160 Image
    Range: Performa Mesh Trays

    Covers

    CSU4538160

    Performa - mesh tray cover - steel - ZnAlMg - 20 mm x 600 mm x 2000 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Performa
      product or component type
      Mesh tray cover
      quantity per set
      4 m
      Complementary
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      product destination
      Mesh tray, zinc+ 600 mm
      length
      2000 mm
      height
      20 mm
      width
      600 mm
      height compatibility
      105 mm
      70 mm
      width compatibility
      600 mm
      surface treatment compatibility
      Zinc+
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.