Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU4538135 Image

Range: Performa Mesh Trays

Couplers

CSU4538135

Schneider Electric CSU4538135 Image
Range: Performa Mesh Trays

Couplers

CSU4538135

Performa - fast coupler - lamellar zinc - 25 mm x 61 mm x 12 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Performa
    product or component type
    Fast coupler
    quantity per set
    Set of 30
    Complementary
    material
    Spring steel, lamellar zinc
    atmospheric-corrosivity category
    C3/C4
    product destination
    Mesh tray, zinc+ 35 mm
    height
    25 mm
    width
    61 mm
    depth
    12 mm
    height compatibility
    35 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/3/16
    Size 429.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.