Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU4518320 Image

    Range: Performa Mesh Trays

    Mesh trays

    CSU4518320

    Schneider Electric CSU4518320 Image
    Range: Performa Mesh Trays

    Mesh trays

    CSU4518320

    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 105 mm x 200 mm x 3000 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Performa
      product or component type
      Mesh tray
      quantity per set
      6 m
      Complementary
      shape
      U-shape
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      longitudinal wire diameter
      4.9 mm
      transversal wire diameter
      3.9 mm
      cable cross section
      18768 mm²
      standards
      EN 10244-2
      EN 50102
      EN/ISO 9227
      IEC 60068-2-75
      DIN 4102-12
      IEC 61537
      length
      3 m
      height
      110 mm
      width
      200 mm
      height compatibility
      105 mm
      width compatibility
      200 mm
      surface treatment compatibility
      Zinc+
      Environment
      ambient air temperature for operation
      -40...120 °C
      IK degree of protection
      IK10
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Date 11/13/16
      Size 82.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.