Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU4518110 Image

    Range: Performa Mesh Trays

    Mesh trays

    CSU4518110

    Schneider Electric CSU4518110 Image
    Range: Performa Mesh Trays

    Mesh trays

    CSU4518110

    Performa - mesh tray - ZnAl (Zinc-Aluminium) - 35 mm x 100 mm x 3000 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Performa
      product or component type
      Mesh tray
      quantity per set
      24 m
      Complementary
      shape
      U-shape
      material
      Steel, zinc+
      atmospheric-corrosivity category
      C3/C4
      longitudinal wire diameter
      3.9 mm
      transversal wire diameter
      3.9 mm
      cable cross section
      2688 mm²
      standards
      DIN 4102-12
      IEC 61537
      EN 10244-2
      IEC 60068-2-75
      EN 50102
      EN/ISO 9227
      length
      3 m
      height
      40 mm
      width
      100 mm
      height compatibility
      35 mm
      width compatibility
      100 mm
      surface treatment compatibility
      Zinc+
      Environment
      ambient air temperature for operation
      -40...120 °C
      IK degree of protection
      IK10
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1201  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • Spanish
      Catalogue
      Date
      Size
      Add to My Documents
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/20/13
      Size 10 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/3/16
      Size 429.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.