Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36512512 Image

    Range: Stago Cable Trays

    Accessories

    CSU36512512

    Schneider Electric CSU36512512 Image
    Range: Stago Cable Trays

    Accessories

    CSU36512512

    Stago - channel attachment flat 60x250mm pre-galvanized RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Channel attachment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Foldable
      product destination
      Cable tray KG281 60 mm height and 250 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized RAL 1013
      atmospheric-corrosivity category
      C2
      height
      14 mm
      width
      363 mm
      depth
      158 mm
      product weight
      0.209 kg / set of 1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.