Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36435002 Image

Range: Stago Cable Trays

Accessories

CSU36435002

Schneider Electric CSU36435002 Image
Range: Stago Cable Trays

Accessories

CSU36435002

Stago - end plate / external riser flat - 60x500 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Foldable
    product destination
    KG281 cable tray 60 mm height and 500 mm width
    KB184 cable tray 60 mm height and 500 mm width
    KB284 cable tray 60 mm height and 500 mm width
    fixing mode
    Screwless
    corrosion class
    C2
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.